Catalogue  >  Marrette  >  Wire Connectors  >  Push-In Wire Connectors

4 ports push-in wire connector. Wire range #24 to #12 solid or stranded CU only. Box of 75 units.

Catalogue Number: PIC4B75     UPC Number: 708917404330    

To make a request for a quote , click the red button.

PIC4B75 added to your inquiry
PIC4B75 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 75
Available at:

Features:

  • Temperature rating: 105 degree C (221 degree F) max.
  • Push-in design for fast connections
  • Compact design, continuity test slot, colour-coded

About:

The original wire connector brand, Marrette the remains by which all twist-on wire connectors are judged.

Description
Description
4 ports push-in wire connector. Wire range #24 to #12 solid or stranded CU only. Box of 75 units.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
708917404330
Voltage
Voltage
600 V max. building wire / 1,000 V max. signs or fixture
Packaging Type
Packaging Type
Carton
Packaging Quantity
Packaging Quantity
75
Colour
Colour
Red

© 2026 ABB Electrification