Catalogue  >  Steel City  >  Floor Boxes  >  Concealed Service Cover Plates

Brass one-piece carpet plate with 3/4 in. - 2 in. plugs

Catalogue Number: P 60 3/4 2 CACP     UPC Number: 785991619263    

To make a request for a quote , click the red button.

P 60 3/4 2 CACP added to your inquiry
P 60 3/4 2 CACP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Polished-brass finish
  • Intergrated carpet plate and 3/4 in. - 2 in. floor plate in one unit
  • Furnished complete with sealing gasket and 8-32 x 1 in. brass screws

About:

Steel City floor boxes for in-floor power, A/V, communication, and data outlets are available for various floor types including concrete slab, wood sub-floor, and raised access flooring.

Description
Description
Brass one-piece carpet plate with 3/4 in. - 2 in. plugs
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
785991619263
Material
Material
Brass
Minimum Order Quantity
Minimum Order Quantity
4

Related Content

© 2026 ABB Electrification