Catalogue  >  Steel City  >  Floor Boxes  >  Concealed Service Cover Plates

Brass cover plate 2 in. NPS plug size

Catalogue Number: P 60 2     UPC Number: 785991630183    

To make a request for a quote , click the red button.

P 60 2 added to your inquiry
P 60 2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Polished finish
  • 4 in. outside diameter
  • Furnished complete with sealing gasket and 8-32 x 1 in. brass screws

About:

Steel City floor boxes for in-floor power, A/V, communication, and data outlets are available for various floor types including concrete slab, wood sub-floor, and raised access flooring.

Description
Description
Brass cover plate 2 in. NPS plug size
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
785991630183
Material
Material
Brass
Diameter
Diameter
4 in.
Minimum Order Quantity
Minimum Order Quantity
4

Related Content

© 2026 ABB Electrification