Catalogue  >  Marrette  >  Wire Connectors  >  XTP

Combo XTP wire connectors #331/#333/#335. Rated 105 degree C.

Catalogue Number: MR150XTP     UPC Number: 067396011935    

To make a request for a quote , click the red button.

MR150XTP added to your inquiry
MR150XTP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 150
Available at:

Features:

  • Deep, wide throat provides full insulation coverage
  • Threaded entry helps guide large wire bundles right into the spring chamber

About:

The original wire connector brand, Marrette the remains by which all twist-on wire connectors are judged.

Description
Description
Combo XTP wire connectors #331/#333/#335. Rated 105 degree C.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
XTP
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396011935
Material
Material
Polypropylene
Voltage
Voltage
600 V
Packaging Type
Packaging Type
Window Box
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
150
Colour
Colour
Orange/Yellow/Red

Related Content

© 2026 ABB Electrification