1-1/4 in. service entrance cap 100 amperes for 2-1/2 in. outside diameter mast.

Catalogue Number: MM104-UPC     UPC Number: 624871000596    

To make a request for a quote , click the red button.

MM104-UPC added to your inquiry
MM104-UPC updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 10
Available at:

Features:

  • To connect an overhead service entrance cable to a service entrance mast of conduit

About:

Microlectric meter sockets and accessories are preferred by our customers because they combine superior quality with worldclass service and support.

Description
Description
1-1/4 in. service entrance cap 100 amperes for 2-1/2 in. outside diameter mast.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
624871000596
Material
Material
Cast Aluminum
Amperage
Amperage
100 A
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
10

Related Content

© 2026 ABB Electrification