Catalogue  >  Microlectric  >  Meter Sockets and Accessories  >  Service Entrance Kits

Mast kit consist of 1 x MM202, 1 x MM5101, 1 x MM505N, 2 x MM5400, 1 x MM200M.

Catalogue Number: KIT-2-AL-RT     UPC Number: 624871006284    

To make a request for a quote , click the red button.

KIT-2-AL-RT added to your inquiry
KIT-2-AL-RT updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • Suitable for a 2 in. rigid conduit
  • Conduit not included

About:

Microlectric meter sockets and accessories are preferred by our customers because they combine superior quality with worldclass service and support.

Description
Description
Mast kit consist of 1 x MM202, 1 x MM5101, 1 x MM505N, 2 x MM5400, 1 x MM200M.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
624871006284
Amperage
Amperage
200 A
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
1
Packaging Quantity
Packaging Quantity
1

Related Content

© 2025 ABB Electrification