Catalogue  >  Marr  >  Electrician's Supplies  >  Clips

Low voltage flat white cable clip. 3.1 mm x 5.5 mm.

Catalogue Number: FC3155M40     UPC Number: 067396013137    

To make a request for a quote , click the red button.

FC3155M40 added to your inquiry
FC3155M40 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 40
Available at:

Features:

  • To fix and hold wires and cables or other similar items

About:

Everyday solutions for endless applications.

Description
Description
Low voltage flat white cable clip. 3.1 mm x 5.5 mm.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396013137
Material
Material
Plastic
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
20
Packaging Quantity
Packaging Quantity
40
Colour
Colour
White

Related Content

© 2026 ABB Electrification