Catalogue  >  Iberville  >  Roughing-In Products  >  EMT Pull Elbows and Conduit fittings

3/4 in. x 10 ft. Steel electrical tubing.

Catalogue Number: EMTC075-SIL-010     UPC Number: 622538137845    

To make a request for a quote , click the red button.

EMTC075-SIL-010 added to your inquiry
EMTC075-SIL-010 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Helps protect against impact damage and crushing

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
3/4 in. x 10 ft. Steel electrical tubing.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538137845
Material
Material
Steel
Nominal Size
Nominal Size
3/4 in.
Length
Length
10 ft.

Related Content

© 2026 ABB Electrification