Catalogue  >  Iberville  >  Weatherproof Products  >  Die-Cast Aluminum Type FS Covers

One gang die-cast aluminum one duplex receptacle cover - box mount.

Catalogue Number: CWPDR-FS     UPC Number: 042269444300    

To make a request for a quote , click the red button.

CWPDR-FS added to your inquiry
CWPDR-FS updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • FS device boxes incorporate external hub design that provides maximum wiring capacity
  • FS device boxes have precision threaded hubs allowing trouble-free field installation of rigid conduit

About:

Iberville FS device boxes are installed in applications that require a rugged unit to accept wiring devices, switches, electronic components and terminal blocks

Description
Description
One gang die-cast aluminum one duplex receptacle cover - box mount.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
042269444300
Material
Material
Die-Cast Aluminum
Nominal Size
Nominal Size
1-9/16 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
25
Colour
Colour
Silver

© 2026 ABB Electrification