Catalogue  >  Marrette  >  Wire Connectors  >  Lever Wire Connectors

2 ports lever wire connector. Wire range #28 to #12 solid or stranded CU only. Clamshell of 10 units.

Catalogue Number: CLTC2M10     UPC Number: 708917404217    

To make a request for a quote , click the red button.

CLTC2M10 added to your inquiry
CLTC2M10 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 10
Available at:

Features:

  • Temperature rating: 105 degree C (221 degree F) max.
  • Lever for easy insertion and release of wires
  • Heavy duty compact design, reusable, continuity test slot

About:

The original wire connector brand, Marrette the remains by which all twist-on wire connectors are judged.

Description
Description
2 ports lever wire connector. Wire range #28 to #12 solid or stranded CU only. Clamshell of 10 units.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
708917404217
Voltage
Voltage
600 V max. building wire / 1,000 V max. signs or fixture
Packaging Type
Packaging Type
Carton
Packaging Quantity
Packaging Quantity
10
Colour
Colour
Orange

© 2026 ABB Electrification