Catalogue  >  Iberville  >  Roughing-In Products  >  Rigid Conduit Fittings

4 in. Aluminum Type T conduit fitting to use only with rigid conduit.

Catalogue Number: CITA-4     UPC Number: 622538811707    

To make a request for a quote , click the red button.

CITA-4 added to your inquiry
CITA-4 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Gaskets and covers are included with all rigid conduit fittings

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
4 in. Aluminum Type T conduit fitting to use only with rigid conduit.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538811707
Material
Material
Aluminum Alloy
Nominal Size
Nominal Size
4 in.
Height
Height
7-1/8 in.
Width
Width
14-7/8 in.
Minimum Order Quantity
Minimum Order Quantity
1

Related Content

© 2026 ABB Electrification