Catalogue  >  Iberville  >  Roughing-In Products  >  EMT/Rigid Conduit Fittings

2-1/2 in. Aluminum Type LB conduit fitting to use with EMT conduit only.

Catalogue Number: CILBSA-2 1/2     UPC Number: 622538812179    

To make a request for a quote , click the red button.

CILBSA-2 1/2 added to your inquiry
CILBSA-2 1/2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Gaskets and covers are included with all rigid conduit fittings

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
2-1/2 in. Aluminum Type LB conduit fitting to use with EMT conduit only.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538812179
Material
Material
Aluminum Alloy
Nominal Size
Nominal Size
2-1/2 in.
Height
Height
7-3/8 in.
Width
Width
13 in.
Minimum Order Quantity
Minimum Order Quantity
1

Related Content

© 2026 ABB Electrification