Catalogue  >  Iberville  >  Weatherproof Products  >  Die-Cast Aluminum Type FD Deep Boxes

One gang die-cast aluminum universal FSU deep box. Hub size 2 x 3/4 in. ends 3/4 in. bottom. 2-3/8 in. depth. Cubic capacity 18.5.

Catalogue Number: CIFSU-3/4     UPC Number: 622538813251    

To make a request for a quote , click the red button.

CIFSU-3/4 added to your inquiry
CIFSU-3/4 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • FS device boxes incorporate external hub design that provides maximum wiring capacity
  • FS device boxes have precision threaded hubs allowing trouble-free field installation of rigid conduit

About:

Iberville FS device boxes are installed in applications that require a rugged unit to accept wiring devices, switches, electronic components and terminal blocks

Description
Description
One gang die-cast aluminum universal FSU deep box. Hub size 2 x 3/4 in. ends 3/4 in. bottom. 2-3/8 in. depth. Cubic capacity 18.5.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538813251
Material
Material
Die-Cast Aluminum
Cubic Capacity (cu. In.)
Cubic Capacity (cu. In.)
18.5
Height
Height
4-3/4 in.
Width
Width
2-3/4 in.
Depth
Depth
2-3/8 in.
Hub Size
Hub Size
2 x 3/4 in. ends - 3/4 in. bottom
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
20
Colour
Colour
Silver

© 2026 ABB Electrification