Catalogue  >  Iberville  >  Roughing-In Products  >  Flexible Cord Fittings

1-1/2 in. Machine steel/zinc plated cord grip fitting. Knockout size 1-1/2 in. Throat 1.375 in.

Catalogue Number: CICG150D1375     UPC Number: 622538761439    

To make a request for a quote , click the red button.

CICG150D1375 added to your inquiry
CICG150D1375 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Raintight and strain relieving

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1-1/2 in. Machine steel/zinc plated cord grip fitting. Knockout size 1-1/2 in. Throat 1.375 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538761439
Material
Material
Machined steel/Zinc plated
Nominal Size
Nominal Size
1-1/2 in.
Minimum Order Quantity
Minimum Order Quantity
5
Colour
Colour
Silver

Related Content

© 2026 ABB Electrification