Catalogue  >  Iberville  >  Roughing-In Products  >  Armoured Cable / Flex Conduit Fittings

2-1/2 in. Aluminum two screw fitting. Clamping range 1.95 in. - 2.47 in. AC90: 400/3 - 500/3, 300/4 - 500/4. Flexible conduit 1-1/2 in and 2 in.

Catalogue Number: CI2120     UPC Number: 622538126191    

To make a request for a quote , click the red button.

CI2120 added to your inquiry
CI2120 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • To terminate a cable into a box or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
2-1/2 in. Aluminum two screw fitting. Clamping range 1.95 in. - 2.47 in. AC90: 400/3 - 500/3, 300/4 - 500/4. Flexible conduit 1-1/2 in and 2 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538126191
Material
Material
Aluminum
Nominal Size
Nominal Size
2-1/2 in.
Minimum Order Quantity
Minimum Order Quantity
5
Colour
Colour
Silver

Related Content

Similar Products

© 2026 ABB Electrification