Catalogue  >  Iberville  >  Roughing-In Products  >  Conduit Bodies

1-1/2 in. EMT cast aluminum conduit body. Type LB like an L and cover at the bottom when installed.

Catalogue Number: BC-LBAC-150-V2     UPC Number: 622538060532    

To make a request for a quote , click the red button.

BC-LBAC-150-V2 added to your inquiry
BC-LBAC-150-V2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1
Available at:

Features:

  • To help wire pulling and access inside an EMT conduit raceway for inspection, maintenance and repair

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1-1/2 in. EMT cast aluminum conduit body. Type LB like an L and cover at the bottom when installed.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538060532
Material
Material
Cast Aluminum
Nominal Size
Nominal Size
1-1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
2
Packaging Quantity
Packaging Quantity
1
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification