Catalogue  >  Iberville  >  Roughing-In Products  >  Nonmetallic Sheathed / Armoured Cable Fittings

1/2 in. thread aluminum fitting. Range over jacket 0.49 in. - 0.78 in. Range over armour 0.44 in. - 0.66 in. Throat 0.546 in.

Catalogue Number: AMC0501-CP     UPC Number: 786210238609    

To make a request for a quote , click the red button.

AMC0501-CP added to your inquiry
AMC0501-CP updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 2
Available at:

Features:

  • Provides means for terminating jacketed and non-jacketed metal clad and Teck 90 cables to a bulkhead or enclosure in industrial applications
  • Excellent pull-out strength
  • Quick and easy installation without disassembly

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1/2 in. thread aluminum fitting. Range over jacket 0.49 in. - 0.78 in. Range over armour 0.44 in. - 0.66 in. Throat 0.546 in.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
786210238609
Material
Material
Copper-free aluminum
Nominal Size
Nominal Size
1/2 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
5
Packaging Quantity
Packaging Quantity
Bags of 2

Related Content

© 2025 ABB Electrification