Catalogue  >  Marrette  >  Wire Connectors  >  Pro-Blu

Wire connector with a wide range, ergonomic twisting wings with rounded secure edge. Wire range: Min. 1 #22 + 1 #20 - Max. 3 #10 solid.

Catalogue Number: 933P     UPC Number: 067396017203    

To make a request for a quote , click the red button.

933P added to your inquiry
933P updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1,000
Available at:

Features:

  • Finger-friendly for an even more comfortable grip
  • Rounded secure edges

About:

The original wire connector brand, Marrette the remains by which all twist-on wire connectors are judged.

Description
Description
Wire connector with a wide range, ergonomic twisting wings with rounded secure edge. Wire range: Min. 1 #22 + 1 #20 - Max. 3 #10 solid.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396017203
Material
Material
Plastic
Voltage
Voltage
600 V
Packaging Type
Packaging Type
Propak
Minimum Order Quantity
Minimum Order Quantity
100
Packaging Quantity
Packaging Quantity
1,000
Colour
Colour
Blue

Related Content

Similar Products

© 2026 ABB Electrification