Catalogue  >  Iberville  >  Roughing-In Products  >  Rigid Conduit Reducing Bushings and Washers

1 in. x 3/4 in. Steel reducing washer.

Catalogue Number: 8R6M4     UPC Number: 622538057761    

To make a request for a quote , click the red button.

8R6M4 added to your inquiry
8R6M4 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 4
Available at:

Features:

  • To reduce the size of a knockout hole on a box or an unthreaded enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1 in. x 3/4 in. Steel reducing washer.
Brand
Brand
Category
Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538057761
Material
Material
Steel
Nominal Size
Nominal Size
1 in. x 3/4 in.
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
20
Packaging Quantity
Packaging Quantity
4

Related Content

© 2026 ABB Electrification