Catalogue  >  Marrette  >  Wire Connectors  >  Extended Range

Extended range wire connector. Rated 105 degree C. Wire range: 2 #22 + 1 #20 - Max. 3 #10.

Catalogue Number: 833P     UPC Number: 067396014851    

To make a request for a quote , click the red button.

833P added to your inquiry
833P updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 1,000
Available at:

Features:

  • Ergonomic wing design gives you a comfortable grip and more torque
  • Ergonomic shape reduces finger fatigue from repetitive installations

About:

The original wire connector brand, Marrette the remains by which all twist-on wire connectors are judged.

Description
Description
Extended range wire connector. Rated 105 degree C. Wire range: 2 #22 + 1 #20 - Max. 3 #10.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396014851
Material
Material
Polypropylene
Voltage
Voltage
600 V
Packaging Type
Packaging Type
Propak
Minimum Order Quantity
Minimum Order Quantity
100
Packaging Quantity
Packaging Quantity
1,000
Colour
Colour
Yellow

Related Content

© 2026 ABB Electrification