Catalogue  >  Marrette  >  Wire Connectors  >  ACS Aluminum Wiring

ACS wire connector for aluminum and/or copper conductors. Rated 125 degree C. Wire range: 2 #14 - Max. 1 #12 + 2 #10.

Catalogue Number: 65D     UPC Number: 067396015070    

To make a request for a quote , click the red button.

65D added to your inquiry
65D updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 500
Available at:

Features:

  • Large, finely ribbed, "barrel-shaped" cap makes it easier to grip even when hands are greasy or damp
  • Threaded entry helps guide large wire bundles right into the spring chamber

About:

The original wire connector brand, Marrette the remains by which all twist-on wire connectors are judged.

Description
Description
ACS wire connector for aluminum and/or copper conductors. Rated 125 degree C. Wire range: 2 #14 - Max. 1 #12 + 2 #10.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396015070
Material
Material
Thermoplastic valox resin
Voltage
Voltage
600 V
Packaging Type
Packaging Type
Flip-pak
Minimum Order Quantity
Minimum Order Quantity
500
Packaging Quantity
Packaging Quantity
500
Colour
Colour
Brown

Related Content

Similar Products

© 2026 ABB Electrification