Catalogue  >  Iberville  >  Roughing-In Products  >  EMT Fittings and Couplings

3/4 in. EMT zinc set-screw coupling.

Catalogue Number: 5106M2     UPC Number: 622538058836    

To make a request for a quote , click the red button.

5106M2 added to your inquiry
5106M2 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 2
Available at:

Features:

  • To join two lengths of EMT tubing in a dry location

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
3/4 in. EMT zinc set-screw coupling.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538058836
Material
Material
Zinc
Nominal Size
Nominal Size
3/4 in.
Packaging Type
Packaging Type
Clamshell
Minimum Order Quantity
Minimum Order Quantity
12
Packaging Quantity
Packaging Quantity
2

Related Content

© 2026 ABB Electrification