Catalogue  >  Marrette  >  Wire Connectors  >  Black High Temperature

High temperature wire connector. Rated 150 degree C. Wire range: Min. 1 #22 - Max. 3 #16.

Catalogue Number: 30B-TB     UPC Number: 067396009055    

To make a request for a quote , click the red button.

30B-TB added to your inquiry
30B-TB updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: 100
Available at:

Features:

  • Large, finely ribbed, "barrel-shaped" cap makes it easier to grip even when hands are greasy or damp
  • Deep, wide throat helps ensure full insulation coverage

About:

The original wire connector brand, Marrette the remains by which all twist-on wire connectors are judged.

Description
Description
High temperature wire connector. Rated 150 degree C. Wire range: Min. 1 #22 - Max. 3 #16.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
067396009055
Material
Material
Thermoplastic polymer
Voltage
Voltage
600 V
Packaging Type
Packaging Type
Window Box
Minimum Order Quantity
Minimum Order Quantity
10
Packaging Quantity
Packaging Quantity
100
Colour
Colour
Black

Related Content

© 2026 ABB Electrification