Catalogue  >  Iberville  >  Roughing-In Products  >  Locknuts and Bushings

1-1/4 in. Insulated grounding bushing. Wire size 14-4 AWG.

Catalogue Number: 2610-RP1     UPC Number: 622538186102    

To make a request for a quote , click the red button.

2610-RP1 added to your inquiry
2610-RP1 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 1
Available at:

Features:

  • To terminate bare copper ground wire entering a cabinet or enclosure

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
1-1/4 in. Insulated grounding bushing. Wire size 14-4 AWG.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538186102
Material
Material
Aluminum
Nominal Size
Nominal Size
1-1/4 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
20
Packaging Quantity
Packaging Quantity
Bags of 1

Related Content

© 2026 ABB Electrification