Catalogue  >  Carlon  >  Roughing-In Products  >  Nonmetallic conduits

1/2 in. x 25 ft. Nonmetallic grey liquidtight flexible conduit. Average inside diameter 0.627 in., average outside diameter 0.830 in.

Catalogue Number: 15005C-025     UPC Number: 034481152149    

To make a request for a quote , click the red button.

15005C-025 added to your inquiry
15005C-025 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Available at:

Features:

  • Used in harsh damp environments
  • Recommended for air conditioning, heating and outdoor lighting

About:

Carlon products set the standard for nonmetallic indoor and outdoor boxes, conduit bodies and fittings, enclosures and more.

Description
Description
1/2 in. x 25 ft. Nonmetallic grey liquidtight flexible conduit. Average inside diameter 0.627 in., average outside diameter 0.830 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
034481152149
Nominal Size
Nominal Size
1/2 in.
Length
Length
25 ft.
Minimum Order Quantity
Minimum Order Quantity
25
Colour
Colour
Grey

Related Content

© 2026 ABB Electrification