Catalogue  >  Iberville  >  Roughing-In Products  >  EMT Accessories

3/4 in. Galvanized steel two hole EMT strap. Maximum EMT diameter 0.92 in. Hole size 3/16 in.

Catalogue Number: 1406-RP6     UPC Number: 622538000828    

To make a request for a quote , click the red button.

1406-RP6 added to your inquiry
1406-RP6 updated in your inquiry (Qty: 0)
Error while adding to your inquiry
Packaging Quantity: Bags of 6
Available at:

Features:

  • To fasten and secure an EMT tubing

About:

Our products have evolved over the years with input from local electricians and end-users. Year after year, we re?ne our products to re?ect your ?eld experiences and to ensure product safety, efficiency, and reliability. Iberville includes an extensive line of top quality conduits and cable fittings.

Description
Description
3/4 in. Galvanized steel two hole EMT strap. Maximum EMT diameter 0.92 in. Hole size 3/16 in.
Brand
Brand
Category
Category
Sub-Category
Sub-Category
Catalogue Page
Catalogue Page
UPC Number
UPC Number
622538000828
Material
Material
Galvanized Steel
Nominal Size
Nominal Size
3/4 in.
Hole Size
Hole Size
3/16 in.
Packaging Type
Packaging Type
Carton
Minimum Order Quantity
Minimum Order Quantity
12
Packaging Quantity
Packaging Quantity
Bags of 6

Related Content

© 2026 ABB Electrification