The newest TWIST on wire connectors

Published Jan 17th, 2022 - 10:06:14 - Edited Mar 25th, 2022

The new PRO-BLU™ 933™ wire connector was developed with the installer’s needs in mind.

The PRO-BLU™ design incorporates a range of features that makes installation easy and painless, even when installing multiple wire connectors.

  • Made of durable polypropylene resistant to temperatures up to 125°C (257°F)
  • Wide range of wire combinations: #22 to #8 solid or stranded
  • POSI-GRIP™ surface, finger-friendly plastic
  • Ergonomic twisting wings
  • Rounded secure edge
  • Approved for 600 V maximum copper building wire  and 1,000 V maximum in signs or lighting fixtures
  • LIVE ACTION® variable volume spring

Videos

Related Products

© 2026 ABB Electrification